IESNA:LM-63-2002
[TEST]P952572
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-850-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33268
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3903.4 4887.4 5776.9 6465.5 7027.1 7344.8 7494.2 7547.4 7817 8394
9347.1 10550.9 11735.9 12682.1 13509.8 14265.4 14742.8 14864.7 14571.1 13827.5
12326.6 9731.8 8033.4 6728.3 5328.7 3748.8 2464.3 1727.6 1348.1 1164.3
1056.1 887.8 752.2 261 127.1 20.6 0
3903.4 4921.7 5819.9 6520.5 7035.7 7384.3 7562.9 7612.7 7835.9 8356.3
9237.2 10417 11579.6 12558.4 13394.8 14150.4 14717.1 14921.4 14734.2 14104
12850.4 10453.1 8358 7018.5 5636.1 4087.1 2687.5 1813.4 1391 1205.5
1066.4 901.6 759 322.8 135.7 25.8 0
3903.4 4878.8 5759.7 6467.3 7018.5 7418.6 7640.2 7734.6 7909.8 8376.9
9127.3 10174.9 11291.1 12275.1 13070.2 13705.6 14301.5 14591.7 14517.9 14014.7
13006.7 11359.8 9055.2 7447.8 6075.7 4574.8 3055 2029.8 1500.9 1246.7
1100.8 958.2 820.9 626.8 319.4 37.8 0
3903.4 4878.8 5734 6439.8 7028.8 7480.5 7782.7 7940.7 8105.5 8466.2
9024.3 9836.6 10801.7 11727.3 12472.6 13083.9 13597.4 14013 14124.6 13959.7
13353.5 12228.7 10648.8 8778.7 7018.5 5454.1 3814.1 2442 1665.8 1267.4
1093.9 949.7 810.6 645.7 453.4 176.9 0
3903.4 4734.5 5564 6288.7 6910.3 7459.8 7897.8 8188 8373.4 8658.5
9122.2 9718.1 10489.1 11273.9 11979.7 12587.6 13082.2 13521.8 13834.4 13918.5
13752 13240.2 12247.6 10746.7 8993.4 7202.3 5366.5 3537.6 2222.2 1490.6
1136.8 1009.8 877.5 669.7 451.6 140.8 0
3903.4 4659 5407.7 6113.5 6766.1 7370.6 7920.1 8354.6 8649.9 8926.4
9273.3 9771.3 10348.3 11033.5 11723.8 12410.8 12994.6 13451.4 13796.6 14081.7
14303.2 14229.4 13918.5 13212.7 11993.5 10413.6 8382 6427.8 4322.4 2668.6
1731 1183.2 856.9 518.6 261 68.7 0
3903.4 4514.7 5165.6 5830.2 6475.9 7109.5 7720.9 8265.3 8716.9 9079.2
9446.7 9848.6 10289.9 10839.5 11469.7 12184.1 12919.1 13628.3 14256.8 14809.8
15313 15865.9 16114.9 16269.5 16235.1 15534.5 14196.7 12065.6 9245.8 6262.9
3614.9 1877 958.2 553 269.6 92.7 0
3903.4 4404.8 4926.9 5497 6087.7 6645.9 7245.2 7827.3 8387.2 8881.8
9376.3 9834.8 10250.4 10698.6 11169.2 11674 12259.6 12922.5 13647.2 14416.5
15256.3 16461.8 17435.5 18029.7 18706.3 19195.7 19259.3 18601.5 16891.1 14122.9
10289.9 6640.7 3384.8 1380.7 492.9 96.2 0
3903.4 4207.3 4574.8 5000.7 5467.8 5962.4 6465.5 6963.6 7456.4 7963
8493.7 8984.8 9518.9 10077 10657.4 11239.6 11885.3 12610 13411.9 14320.4
15381.6 16990.7 18587.8 19681.7 21077.9 22721.3 24479.8 25652.7 25402 23040.7
18179.1 11785.7 4999 1526.7 480.8 99.6 0
3903.4 4173 4538.8 4930.3 5371.6 5838.7 6316.1 6791.8 7262.4 7739.8
8210.3 8698 9213.2 9771.3 10348.3 10947.6 11613.9 12350.7 13174.9 14114.3
15173.9 16877.4 18486.5 19671.4 21163.7 22954.8 24874.8 26097.5 25865.6 23355
18070.9 11050.7 4234.8 1169.5 377.8 85.9 0
3903.4 4042.5 4231.4 4485.5 4792.9 5127.8 5466.1 5821.6 6189.1 6560
6934.4 7320.8 7710.6 8122.7 8565.8 9034.6 9549.8 10133.6 10837.7 11641.4
12620.3 14176.1 15355.9 16520.2 17940.4 19649.1 21253 21948.5 21222.1 18452.1
13621.4 7581.8 2186.1 458.5 152.8 34.3 0
3903.4 3946.3 4052.8 4205.6 4416.8 4645.2 4894.2 5150.1 5409.4 5685.9
5955.5 6214.8 6482.7 6748.9 7030.5 7327.6 7640.2 8019.7 8459.3 9029.4
9853.7 10877.2 11574.4 12354.1 13286.6 14303.2 14997 14754.8 13542.4 11268.8
8138.2 4164.4 1358.4 405.3 139.1 32.6 0
3903.4 3860.4 3875.9 3946.3 4061.4 4179.9 4336.1 4490.7 4643.5 4803.2
4942.3 5067.7 5172.4 5268.6 5335.6 5378.5 5421.4 5450.6 5498.7 5610.3
5878.2 6036.2 6065.4 6123.8 6214.8 6297.3 6072.3 5359.6 4343 3218.2
2187.8 1239.9 621.7 262.7 127.1 44.6 0
3903.4 3680.1 3547.9 3479.2 3472.3 3499.8 3546.2 3597.7 3633.8 3656.1
3654.4 3611.4 3544.5 3450 3324.6 3171.8 2988.1 2797.4 2622.3 2459.1
2290.8 2141.4 2016.1 1913 1823.7 1732.7 1619.4 1466.6 1255.3 972
707.5 520.3 360.6 231.8 132.2 37.8 0
3903.4 3513.5 3271.4 3164.9 3139.2 3161.5 3209.6 3261.1 3286.9 3280
3243.9 3180.4 3087.7 2972.6 2838.7 2701.3 2558.7 2416.2 2275.4 2120.8
1964.6 1823.7 1720.7 1658.9 1634.8 1638.3 1634.8 1586.8 1468.3 1270.8
966.8 666.3 467.1 307.4 152.8 34.3 0
3903.4 3383 3091.1 2976 2981.2 3046.4 3118.6 3164.9 3168.4 3137.5
3077.4 2991.5 2890.2 2773.4 2649.8 2527.8 2399 2263.4 2124.3 1995.5
1897.6 1813.4 1756.8 1720.7 1689.8 1653.7 1597.1 1538.7 1466.6 1351.5
1176.3 923.9 606.2 334.9 159.7 34.3 0
3903.4 3257.7 2957.2 2879.9 2928 3017.3 3087.7 3122 3108.3 3055
2972.6 2874.7 2761.4 2649.8 2531.3 2416.2 2337.2 2242.8 2124.3 2029.8
1966.3 1882.1 1749.9 1645.2 1576.5 1509.5 1440.8 1372.1 1310.3 1253.6
1186.6 1078.4 882.7 676.6 396.7 96.2 0
3903.4 3187.3 2886.7 2843.8 2926.2 3012.1 3082.5 3103.1 3070.5 2986.3
2885 2770 2646.3 2536.4 2442 2388.7 2325.2 2259.9 2196.4 2055.6
1930.2 1830.6 1731 1638.3 1542.1 1458 1375.5 1300 1221 1130
1040.7 960 841.5 726.4 508.3 197.5 0
3903.4 3127.2 2842.1 2836.9 2928 3010.4 3072.2 3079.1 3029.3 2938.3
2823.2 2696.1 2582.8 2478 2407.6 2347.5 2270.2 2165.5 2072.8 1961.1
1875.3 1779.1 1684.6 1598.8 1526.7 1452.8 1373.8 1293.1 1198.7 1093.9
978.8 877.5 747 565 374.4 156.3 0
3903.4 3092.8 2819.8 2835.2 2934.8 3015.5 3070.5 3060.2 2996.6 2888.5
2754.5 2629.2 2522.7 2442 2404.2 2313.2 2172.4 2009.2 1944 1889
1791.1 1715.6 1650.3 1554.1 1482 1425.3 1351.5 1263.9 1159.2 1044.1
918.7 863.8 743.6 486 353.8 216.4 0
3903.4 3085.9 2806 2836.9 2936.5 3019 3068.8 3055 2977.8 2855.8
2720.2 2596.5 2491.8 2442 2383.6 2268.5 2062.4 1926.8 1892.4 1825.5
1739.6 1646.9 1559.3 1492.3 1451.1 1415 1348.1 1265.6 1166 1051
929 960 765.9 511.7 389.8 144.3 0
3903.4 3085.9 2804.3 2842.1 2938.3 3020.7 3067.1 3060.2 2984.6 2857.5
2720.2 2594.8 2490.1 2443.7 2378.4 2261.7 2047 1928.5 1901 1823.7
1734.4 1633.1 1561 1471.7 1459.7 1415 1346.3 1265.6 1172.9 1049.3
932.5 946.2 657.7 528.9 384.7 139.1 0
